Product Hierarchy
Product Hierarchy

ELKE 400D/12 105 Au - Fast Ethernet Cat5e Data Receptacle Connector: Female, insert with ribs, M12 - mating side, solder contacts - connecting side, 4-pin, D-coded, unshielded, blue body, 50 V AC / 60 V DC, 4 A



Fast Ethernet Cat5e Data Receptacle Connector: Female, insert with ribs, M12 - mating side, solder contacts - connecting side, 4-pin, D-coded, unshielded, blue body, 50 V AC / 60 V DC, 4 A

Technical Data

Product Family: Data Connectors
Side 1 Product Sub Family: M12 Insert
Mating Side: M12
Connecting Side: Solder Contacts
Brand: Hirschmann
Connector Type: Receptacle
Side 1 Type of Contact/Gender: Female
Connector Design: Insert with Ribs
Number of Pins: 4
Coding, Side 1: D
Voltage Rating: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 4 A
Data Transmission Rate: Fast Ethernet Cat5e
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Type of Connection: Solder
Suitable Conductor Cross Section: Standed wires: 0.22 mm² to 0.38 mm²
Ambient Temperature (Operation)*: - 25 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: In style of IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Blue
Flammability Class (Contact Bearer): UL 94 V-2
Potted: No
O-Ring Material: FKM

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.
Note: The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.
Variants
Item #Item Description
934529004ELKE 400D/12 105 Au
EU Declaration of conformity
Description: GEN-All-RE-201008-0357V01
No accessories are available for this product