Product Hierarchy
Product Hierarchy

ELKE 3308 V FM 8 05 - M8 Standard Sensor/Actuator Receptacle Connector: Female, front mount, M8 Screw - mating side, stranded wires - connecting side, 3-pin, A-coded, unshielded, metallic grey housing, 50 AC / 60 DC, 4 A



M8 Standard Sensor/Actuator Receptacle Connector: Female, front mount, M8 Screw - mating side, stranded wires - connecting side, 3-pin, A-coded, unshielded, metallic grey housing, 50 AC / 60 DC, 4 A

Face View
Pin 1Pin 3Pin 4
brownblueblack

Technical Data

Product Family: Sensor / Actuator Connectors
Product Sub Family: M8 Standard
Mating Side: M8 Screw
Connecting Side: Stranded Wires
Brand: Hirschmann
Connector Type: Receptacle
Type of Contact / Gender: Female
Connector Design: Front Mount
Number of Pins: 3
Coding: A
Shielding: Unshielded
Attachment Type: Screw-Locking
Rated Voltage: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 AC / 60 DC
Rated Current*: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Type of Connection: Solder
Thread Size: M8x0.5
Ambient Temperature (Operation)*: - 25 °C - + 90 °C
Protection Degree / IP Rating**: IP67, IP68
Design Standard: IEC 61076-2-104
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-2
Potted: Yes
Housing Material: CuZn
Housing Plating: Cu/Ni
Housing Color: Silver
Attachment Material: CuZn
Attachment Plating: Cu/Ni
O-Ring Material: NBR

Additional Technical Data

Fastening Torque (Attachment): M 8x1: 30 Ncm, hand-tight
Accessories to Order Separately: 000-011-644 Mounting Nut M8

Cable Data

Conductor Size: 0.25 mm²
Number of Wires: 3
Conductor material: Cu
Wire Insulation Material: PVC
Insulated Wire Diameter: ø 1.3 mm
Ambient Temperature (Fixed Installation): - 30 °C - + 70 °C
Ambient Temperature (Flex Installation): - 5 °C - + 70 °C
Flammability Class (Cable Jacket): IEC 60332-1; EN 50265, IEC 60332-2-2
Core Colors: black, blue, brown

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.
Variants
Item #Item DescriptionCable Length
933383100ELKE 3308 V FM 8 050.5 m
EU Declaration of conformity
Description: GEN-All-RE-201008-0357V01
No accessories are available for this product