(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(109)FX ECX Splitter Cassette, OS2, 2x8, 1-4 Splitter Counts, Various Upstream and Downstream Connector Types Available
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Passive Optical LAN |
Fiber Type |
---|
OS2 |
Weight: | 0.272 kg |
Height: | 33.020 mm |
Width: | 161.036 mm |
Length: | 221.996 mm |
Max Capacity: | 8 Fibers (Output) |
Front Connection: | Static |
Termination Style: | Front |
Operating Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -10°C To +60°C |
Description | Material | Color | Type |
---|---|---|---|
Housing | PC/ABS | Black | |
Cover | Polycarbonate | Clear-Light Smoke | |
Frame | PC/ABS | Black | Lead Frame |
Adapter Output | Plastic - UL94V-0 | Green | LC-Quad w/ Internal Shutters |
Adapter Input | Plastic - UL94V-0 | Green |
TIA/EIA Compliance: | Telcordia GR-1209-CORE (splitters only), Telcordia GR-1221-CORE (splitters only) |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FX ECX Housings (4U, 2U, 1U), ECX Splice Cassettes, Patch Cords |
Item # |
---|
SCSX1208SLF |
SCSX2208SLF |
SCSX4208MLF |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (12/box) |
Update and Revision: | Revision Number: 0.27 Revision Date: 05-31-2024 |