Product Hierarchy
Product Hierarchy

ECX Splitter Cassette 2x16 - FX ECX Splitter Cassette, OS2, 2x16


FX ECX Splitter Cassette, OS2, 2x16, 1-2 Splitter Counts, Various Upstream and Downstream Connector Types Available

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Passive Optical LAN

Construction

Fiber Cable Construction
Fiber Type
OS2, G.657.A1, G.652.D
Weight: 0.6 lbs
Overall Height: 1.3 in
Overall Width: 6.34 in
Overall Length: 8.74 in

Physical Specifications

Max Capacity: 16 Fibers (Output)

Optical Characteristics

Wavelength: 1260-1650 Nanometers

Mechanical Characteristics

Front Connection: Static
Termination Style: Front

Temperature Range

Operating Temperature Range: -40°C to 85°C
Storage Temperature Range: -40°C to 85°C

Product Material

Materials
DescriptionMaterialColorType
HousingPC/ABSBlack
CoverPolycarbonateClear-Light Smoke
FramePC/ABSBlackLead Frame
Adapter OutputPlastic - UL94V-0GreenLC-Quad w/ Internal Shutters
Adapter InputPlastic - UL94V-0GreenSC-Duplex/APC or LC-Quad w/ Internal Shutters (See Variants table)

Transmission-Characteristics

Transmission Specifications
IL Max (dB)Uniformity Max (dB)PDL Max (dB)Directivity Min (dB)RL Min (dB)
14.81.80.4-55-55

Standards

TIA/EIA Compliance: Telcordia GR-1209-CORE (splitters only), Telcordia GR-1221-CORE (splitters only)
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX ECX Housings (4U, 2U, 1U), ECX Splice Cassettes, Patch Cords
Variants
Item #
SCSX1216SLF
SCSX2216LLF

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

History

Update and Revision: Revision Number: 0.95 Revision Date: 09-10-2025
Date: 2013-01-01
No accessories are available for this product