Product Hierarchy
Product Hierarchy

ECX Splitter Cassette 1x8 - FX ECX Splitter Cassette, OS2, 1x8


FX ECX Splitter Cassette, OS2, 1x8, 4 Splitter, LC/APC Input, LC-SX/APC Output, Front

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Passive Optical LAN

Construction

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.272 kg
Height: 33.020 mm
Width: 161.036 mm
Length: 221.996 mm

Physical Specifications

Max Capacity: 8 Fibers (Output)

Mechanical Characteristics

Front Connection: Static
Termination Style: Front

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Product Material

Materials
DescriptionMaterialColorType
HousingPC/ABSBlack
CoverPolycarbonateClear-Light Smoke
FramePC/ABSBlackLead Frame
Adapter OutputPlastic - UL94V-0GreenLC-Quad w/ Internal Shutters
Adapter InputPlastic - UL94V-0GreenLC-Quad w/ Internal Shutters

Standards

TIA/EIA Compliance: Telcordia GR-1209-CORE (splitters only), Telcordia GR-1221-CORE (splitters only)
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX ECX Housings (4U, 2U, 1U), ECX Splice Cassettes, Patch Cords
Variants
Item #
SCSX4108LLF

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

History

Update and Revision: Revision Number: 0.25 Revision Date: 03-27-2024
Date: 2013-01-01
No accessories are available for this product