ECX-SPLICEKIT contains one splice tray and two splice tray holders. This component can be added to an FX ECX 4U Patch Panel Housing in order to manage fusion splicing directly inside of the housing. Each tray has a capacity of 36 single fiber fusions or 18 mass fiber fusions.
| Environmental Space: | Indoor |
| Suitable Applications: | ECX Patch Panel, cable management |
| Weight: | 0.250 lbs |
| Overall Height: | 12.500 in |
| Overall Width: | 5.500 in |
| Overall Depth: | 2.000 in |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Description | Material | Color |
|---|---|---|
| Splice tray 12" | Metal | Black |
| Splice tray holder | Plastic | Black |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Related Parts: | ECX Patch Panel 4U |
| Item # | Color | UPC |
|---|---|---|
| ECX-SPLICEKIT | Black | 611589224642 |
| Packaging: | Parts packaged in a plastic bag |
| Update and Revision: | Revision Number: 0.298 Revision Date: 02-17-2026 |