ECX-LOCKKIT contains one lock, one cam and two keys. This component is used to add a locking capability to the doors of the FX ECX Patch Panel Housings.
| Environmental Space: | Indoor |
| Suitable Applications: | ECX Patch Panel, cable management |
| Weight: | 0.100 lbs |
| Overall Height: | 1.000 in |
| Overall Width: | 0.450 in |
| Depth: | 0.900 in |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Description | Material | Color |
|---|---|---|
| Internal strain relief | Plastic | Black |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Related Parts: | ECX Patch Panel 1U/2U/4U |
| Item # | Color | UPC |
|---|---|---|
| ECX-LOCKKIT | Black | 611589224628 |
| Packaging: | Parts packaged in a small box |
| Update and Revision: | Revision Number: 0.54 Revision Date: 11-14-2022 |