ECX-LBL-4U contains 4 labels, 2 labels for 3/6/12 ports and 2 labels for 8/16 ports.
| Environmental Space: | Indoor |
| Suitable Applications: | ECX Patch Panel, cable management |
| Weight: | 0.100 lbs |
| Overall Height: | 3.300 in |
| Overall Width: | 5.400 in |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Description | Material | Color |
|---|---|---|
| I.D. LABEL / ECX PORTS 1U (3/6/12) | Paper Sticker | White |
| I.D. LABEL / ECX PORTS 1U (8/16) | Paper Sticker | White |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Related Parts: | ECX Patch Panel 4U |
| Item # | Color | UPC |
|---|---|---|
| ECX-LBL-4U | White | 611589224611 |
| Packaging: | Lables packaged in a plastic bag |
| Update and Revision: | Revision Number: 0.57 Revision Date: 11-14-2022 |