Product Hierarchy
Product Hierarchy

ECX-LBL-1U - FX ECX I.D. Label 1U


ECX-LBL-1U contains 4 labels, 2 labels for 3/6/12 ports and 2 labels for 8/16 ports.

Product Overview

Environmental Space: Indoor
Suitable Applications: ECX Patch Panel, cable management

Construction

Weight: 0.100 lbs
Height: 3.300 in
Width: 5.400 in

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterialColor
I.D. LABEL / ECX PORTS 1U (3/6/12)Paper StickerWhite
I.D. LABEL / ECX PORTS 1U (8/16)Paper StickerWhite

Standards

EU Directive 2011/65/EU (RoHS 2): Yes

Related Part Numbers

Related Parts: ECX Patch Panel 1U
Variants
Item #ColorUPC
ECX-LBL-1UWhite611589224598

Product Notes

Packaging: Lables packaged in a plastic bag

History

Update and Revision: Revision Number: 0.54 Revision Date: 11-14-2022
Date: 2013-01-01
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product