(109)DIN Rail Attachment Kit for FX ECX Single Cassette Holder, Includes 35mm DIN Rail Mounting Clip and Screws
Suitable Applications: | Backbone, Telecommunications Rooms and Closet, Main Distribution Room, Zone Cabling, Campus, Wall-Mount Enclosures, Electronics Cabinets |
Weight: | 0.080 lbs |
Height: | 2.000 in |
Length: | 1.750 in |
Depth: | 0.340 in |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Description | Material | Color |
---|---|---|
35mm DIN Adapter | Aluminum | Silver |
EU Directive 2011/65/EU (RoHS 2): | Yes |
Included Parts: | 35mm DIN Rail Clip; (2) Mounting Screws |
Related Parts: | FX ECX Single Cassette Holder, FX Distribution Fiber Cable, FX Splice Pigtails, FX ECX Fiber Cassettes |
Packaging: | Individually packaged in a clear plastic bag |
Notes: | Screwdriver is required for the installation of this accessory. Refer to document PX107209EF to see installation procedures. |
Update and Revision: | Revision Number: 0.9 Revision Date: 08-22-2022 |