Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
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
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
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
(764)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1047)M12
(778)Field Attachables
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1213)Fiber Patch Cords
(501)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
ECX-BRKTMNT-3 contains 2 rack mounting brackets. This component is used to mount the FX ECX Patch Panel Housing 4U onto the rack with a 3-inch projection.
| Environmental Space: | Indoor |
| Suitable Applications: | ECX Patch Panel, cable management |
| Weight: | 1 lbs |
| Overall Height: | 10.000 in |
| Overall Width: | 6.850 in |
| Overall Depth: | 1.300 in |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Description | Material | Color |
|---|---|---|
| External strain relief | Plastic & Steel | Black |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| UV/ Sunlight Protection: | Yes |
| Related Parts: | ECX Patch Panel 4U |
| Item # | Color | UPC |
|---|---|---|
| ECX-BRKTMNT-3 | Black | 611589224574 |
| Packaging: | Parts packaged in a bubble bag |
| Update and Revision: | Revision Number: 0.54 Revision Date: 11-14-2022 |