Product Hierarchy
Product Hierarchy

ECX-4U-EXSTR - FX ECX 4U External Strain Relief


ECX-4U-EXSTR contains 1 external strain relief. This component is used to secure distribution cables to a FX ECX 4U Patch Panel Housing.

Product Overview

Environmental Space: Indoor
Suitable Applications: ECX Patch Panel, cable management

Material

Weight: 0.500 lbs
Overall Height: 5.750 in
Overall Width: 2.000 in
Overall Depth: 1.500 in

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterialColor
External strain reliefSteelBlack

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
UV/ Sunlight Protection: Yes

Related Part Numbers

Related Parts: ECX Patch Panel 4U
Variants
Item #ColorUPC
ECX-4U-EXSTRBlack611589224536

Product Notes

Packaging: Parts packaged in a bubble bag

History

Update and Revision: Revision Number: 0.55 Revision Date: 11-14-2022
Date: 2013-01-01
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
PX106481 ECX 4U Install Guide.pdf
No accessories are available for this product