ECX-1U2U-INSTR contains 1 internal strain relief. This component is used to hold distribution cables to FX ECX 1U/2U Patch Panel Housings.
| Environmental Space: | Indoor |
| Suitable Applications: | ECX Patch Panel, cable management |
| Weight: | 0.500 lbs |
| Overall Height: | 0.500 in |
| Overall Width: | 2.800 in |
| Depth: | 0.900 in |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Description | Material | Color |
|---|---|---|
| Internal strain relief | Steel | Black |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| UV/ Sunlight Protection: | Yes |
| Related Parts: | ECX Patch Panel 1U/2U |
| Item # | Color | UPC |
|---|---|---|
| ECX-1U2U-INSTR | Black | 611589224529 |
| Packaging: | Parts packaged in a bubble bag |
| Update and Revision: | Revision Number: 0.49 Revision Date: 11-14-2022 |