Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1256)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(808)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
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
(6)Adapter Frames
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
ECX-1U2U-EXSTRA contains 1 external strain relief and 2 screws. This component is used to hold distribution cables to FX ECX 1U/2U Patch Panel Housings.
| Environmental Space: | Indoor |
| Suitable Applications: | ECX Patch Panel, cable management |
| Weight: | 0.500 lbs |
| Overall Height: | 3.500 in |
| Overall Width: | 1.500 in |
| Overall Depth: | 0.800 in |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Description | Material | Color |
|---|---|---|
| External strain relief | Steel | Black |
| Machine screw #3 | Stainless Steel | Black |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| UV/ Sunlight Protection: | Yes |
| Related Parts: | ECX Patch Panel 1U/2U |
| Item # | Color | UPC |
|---|---|---|
| ECX-1U2U-EXSTRA | Black | 611589224512 |
| Packaging: | Parts packaged in a bubble bag |
| Notes: | Phillips #2 screwdriver is required for installation |
| Update and Revision: | Revision Number: 0.51 Revision Date: 11-14-2022 |