Product Hierarchy
Product Hierarchy

ECX-1U2U-EXSTR - FX ECX 1U/2U External Strain Relief

ECX-1U2U-EXSTR contains 2 external strain reliefs and 4 screws. This component is used to hold distribution cables to FX ECX 1U/2U Patch Panel Housings.

Product Overview

Environmental Space: Indoor
Suitable Applications: ECX Patch Panel, cable management

Material

Weight: 0.350 lbs
Overall Height: 2.5 in
Overall Width: 3.500 in
Overall Depth: 1.200 in

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterialColor
External strain reliefSteelBlack
Machine screw #2Stainless SteelBlack

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
UV/ Sunlight Protection: Yes

Related Part Numbers

Related Parts: ECX Patch Panel 1U/2U
Variants
Item #ColorUPC
ECX-1U2U-EXSTRBlack611589224505

Product Notes

Packaging: Parts packaged in a bubble bag
Notes: Phillips #2 screwdriver is required for installation

History

Update and Revision: Revision Number: 0.51 Revision Date: 11-14-2022
Date: 2013-01-01
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product