Product Hierarchy
Product Hierarchy

E7XSJSE6062 - Gigabit Ethernet Cat6A Data Double-Ended Cordset: Male straight X-coded black M12 standard to male straight black RJ45, 24AWG shielded, PUR cable, 8 wires




Gigabit Ethernet Cat6A Data Double-Ended Cordset: Male straight X-coded black M12 standard to male straight black RJ45 standard, 24AWG shielded, PUR cable, 8 wires

Face View Side 1
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8
white/orangeorangewhite/greengreenwhite/brownbrownwhite/blueblue
Face View Side 2
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8
white/orangeorangewhite/greenbluewhite/bluegreenwhite/brownbrown

Product Description

Product Family: Data Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Shielded
Rated Voltage: 30 V
Data Transmission: Up to 10GBase-T, Cat6A
Data Transmission Rate: 10 Gbit/s(End to End Application)

Technical Data Side 1

Product Sub Family: M12 Standard
Type of Contact / Gender: Male
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 8
Coding: X
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 80 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. To DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuSn
Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: PA
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 V-0
Attachment Material: CuZn
Attachment Plating: Nickel-plated
Shielding Material: CuZn, tin-plated
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Type: 4P Cat6A S/FTP PVC CABLE
Number of Wires: 8
Conductor material: Stranded Bare Copper
Cable Jacket Material: Blend of PVC and TPU
Cable Jacket Color: see variants table
Cable Diameter D: Nom. 7.5 mm
Wire Insulation Material: Polyolefin
Insulated Wire Diameter: 1.35 mm
Flammability Class (Cable Jacket): FT2
Min No. of Drag Chain Cycles: 2 million(18*OD, 1m, 20 cycles/min)
Core Colors: 1. Blue& Blue/White, 2. Orange& Orange/White, 3. Green& Green/White, 4. Brown& Brown/White

Technical Data Side 2

Type of Contact / Gender, Side 2: Male
Connector Design, Side 2: Straight
Number of Pins, Side 2: 8
Coding, Side 2: RJ45
Mating Cycles, Side 2: ≥750
Ambient Temperature (Operation), Side 2*: - 40 °C - + 85 °C
Protection Degree / IP Rating, Side 2**: IP20
Housing Material, Side 2: PC - Polycarbonate, UL 94V-2 rated
Attachment Plating, Side 2: Gold plating in contact area
Shielding Material, Side 2: Copper Alloy

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Oil Resistance: Yes

Notes

Protection Degree / IP Rating Note: only if mounted and locked in combination with Hirschmann / Lumberg Automation connector

History

Update and Revision: Revision Number: 0.18 Revision Date: 06-11-2025
Variants
Item #Cable LengthColor
E7XSJSE60620500500.5 mGreen
E7XSJSE60620600500.5 mBlue
E7XSJSE60620000500.5 mBlack
E7XSJSE60620505005 mGreen
E7XSJSE60620605005 mBlue
E7XSJSE60620005005 mBlack
E7XSJSE606205800080 mGreen
E7XSJSE606206800080 mBlue
E7XSJSE606200800080 mBlack
No accessories are available for this product