(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)Gigabit Ethernet Cat6A Data Double-Ended Cordset: Male straight X-coded black M12 standard to male straight black RJ45 standard, 26AWG shielded, PURcable, 8 wires
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white/orange | orange | white/green | green | white/brown | brown | white/blue | blue |
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white/orange | orange | white/green | blue | white/blue | green | white/brown | brown |
Product Family: | Data Connector |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Shielded |
Rated Voltage: | 30 V |
Data Transmission: | Up to 10GBase-T, Cat6A |
Data Transmission Rate: | 10 Gbit/s |
Product Sub Family: | M12 Standard |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Coupling Screw |
Number of Pins: | 8 |
Coding: | X |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 80 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. To DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | PA |
Molded Body Color: | Black |
Flammability Class (Molded Body): | UL 94 V-0 |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
Shielding Material: | CuZn, tin-plated |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Type: | 4P Cat6A S/FTP PVC CABLE |
Number of Wires: | 8 |
ISO/IEC Compliance: | IEC 11801 |
UL AWM Style Compliance: | AWM 22313 |
Conductor material: | Stranded Bare Copper |
Cable Jacket Material: | Special compound Polyurethane based (UL 758 & UL 1581) |
Cable Jacket Color: | see variants table |
Cable Diameter D: | Nom. 6.3 mm |
Wire Insulation Material: | Polyolefin |
Insulated Wire Diameter: | 1.08 mm |
Flammability Class (Cable Jacket): | IEC 60332‐1-2, FT2, IEC 60332‐3A |
Min No. of Drag Chain Cycles: | 5 million(18*OD, 1m, 20 cycles/min) |
Core Colors: | 1. Blue& Blue/White, 2. Orange& Orange/White, 3. Green& Green/White, 4. Brown& Brown/White |
Type of Contact / Gender, Side 2: | Male |
Connector Design, Side 2: | Straight |
Number of Pins, Side 2: | 8 |
Coding, Side 2: | RJ45 |
Mating Cycles, Side 2: | >750 |
Ambient Temperature (Operation), Side 2*: | - 40 °C - + 85 °C |
Protection Degree / IP Rating, Side 2**: | IP20 |
Housing Material, Side 2: | PC - Polycarbonate, UL 94V-2 rated |
Attachment Plating, Side 2: | Gold plating in contact area |
Shielding Material, Side 2: | Copper Alloy |
RoHS Compliant: | Yes |
Oil Resistance: | Yes |
Protection Degree / IP Rating Note: | only if mounted and locked in combination with Hirschmann / Lumberg Automation connector |
Update and Revision: | Revision Number: 0.15 Revision Date: 05-25-2025 |
Item # | Cable Length | Color |
---|---|---|
E7XSJSE6011050050 | 0.5 m | Green |
E7XSJSE6011060050 | 0.5 m | Blue |
E7XSJSE6011000050 | 0.5 m | Black |
E7XSJSE6011050500 | 5 m | Green |
E7XSJSE6011060500 | 5 m | Blue |
E7XSJSE6011000500 | 5 m | Black |
E7XSJSE6011056000 | 60 m | Green |
E7XSJSE6011066000 | 60 m | Blue |
E7XSJSE6011006000 | 60 m | Black |