Product Hierarchy
Product Hierarchy

E7JSJSE6688 - Ethernet/IP CAT6A 10 Gbps 10 Gigabit Ethernet double-ended cord set, Male straight black RJ45 to male straight black RJ45, shielded, LSNH cable,8 wires


Ethernet/IP CAT6A 10 Gbps 10 Gigabit Ethernet double-ended cord set, Male straight black RJ45 to male straight black RJ45, shielded, LSNH cable, 8 wires.

Product Description

Brand: Lumberg Automation
Connector Type: Cordset, double ended
Rated Voltage: 30 V
Data Transmission: Up to 10GBase-T, Cat6A.
Data Transmission Rate: 10Gbit/s

Technical Data Side 1

Type of Contact / Gender: Male
Connector Design: Straight
Number of Pins: 8
Coding: RJ45
Ambient Temperature (Operation)*: - 25 °C to + 70 °C
Protection Degree / IP Rating**: IP20
Housing Material: PC - Polycarbonate, UL 94V-0 rated
Attachment Plating: Gold plating in contact area
Shielding Material: Copper Alloy

Cable Data

Cable Type: 26AWG CAT6A S/FTP LSZH Patch Cable
Number of Wires: 8
ISO/IEC Compliance: ISO/IEC 11801
UL AWM Style Compliance: AWM 20851
Cable Jacket Material: LSZH
Cable Jacket Color: Blue
Cable Diameter D: 6.8 mm
Wire Insulation Material: Polyolefin
Insulated Wire Diameter: 1.05 mm
Ambient Temperature (Fixed Installation): - 40 °C to + 80 °C
Flammability Class (Cable Jacket): IEC 60331-1; IEC 60332-3-24
Core Colors: 1. White & Blue, 2. White & Orange, 3. White & Green, 4. White & Brown

Technical Data Side 2

Type of Contact / Gender, Side 2: Male
Connector Design, Side 2: Straight
Number of Pins, Side 2: 8
Coding, Side 2: RJ45
Ambient Temperature (Operation), Side 2*: - 25 °C to + 70 °C
Protection Degree / IP Rating, Side 2**: IP20
Housing Material, Side 2: PC - Polycarbonate, UL 94V-0 rated
Attachment Plating, Side 2: Gold plating in contact area
Shielding Material, Side 2: Copper Alloy

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

UV Resistance: Yes

Notes

Protection Degree / IP Rating Note: only if mounted and locked in combination with Hirschmann / Lumberg Automation connector

History

Update and Revision: Revision Number: 0.10 Revision Date: 12-28-2022
No accessories are available for this product