(109)ETHERNET/IP Cat5e 100 Mbps Fast Ethernet Double-Ended Cordset: Male straight D-coded black M12 standard to male straight D-coded black M12 standard, shielded, PVC teal cable, 4-wires.
Product Family: | EtherNet / IP Double-ended Cordset |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Shielded |
Rated Voltage: | 50 V AC / 60 V DC |
Data Transmission: | Fast Ethernet Cat5e |
Data Transmission Rate: | 100Mbit/s |
Product Sub Family: | M12 Standard |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Coupling Screw |
Number of Pins: | 4 |
Coding: | D |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PBT |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | TPU |
Molded Body Color: | Black |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
Shielding Material: | CuZn, tin-plated |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Type: | 2P Cat5e SF/UTP/PVC CABLE |
Number of Wires: | 4 |
Minimal Bending Radius (Flexible Inst): | 10 * OD |
Conductor material: | Stranded Bare Copper |
Cable Jacket Material: | PVC |
Cable Jacket Color: | Teal similarly RAL5021 |
Cable Diameter D: | 6.3 mm |
Wire Insulation Material: | Polyolefin |
Insulated Wire Diameter: | 1.15 mm |
Ambient Temperature (Fixed Installation): | ‐25°C to +80°C |
UL Cable Type: | AWM Style 2095 |
Flammability Class (Cable Jacket): | FT2/IEC 60332‐1 |
Min No. of Drag Chain Cycles: | 1 million |
Cable Characteristics: | Min. 1 million cycles |
Product Sub Family, Side 2: | M12 Standard |
Type of Contact / Gender, Side 2: | Male |
Connector Design, Side 2: | Straight |
Attachment Type, Side 2: | Coupling Screw |
Number of Pins, Side 2: | 4 |
Coding, Side 2: | D |
Contact Resistance, Side 2: | ≤ 10 mOhm |
Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
Mating Cycles, Side 2: | ≤ 100 |
Ambient Temperature (Operation), Side 2*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
Design Standard, Side 2: | IEC 61076-2-101 |
Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2: | CuSn |
Contact Plating, Side 2: | Cu/Au |
Contact Bearer Material, Side 2: | PUR |
Contact Bearer Color, Side 2: | Black |
Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
Molded Body Material, Side 2: | PUR |
Molded Body Color, Side 2: | Black |
Flammability Class (Molded Body), Side 2: | UL 94 HB |
Attachment Material, Side 2: | CuZn |
Attachment Plating, Side 2: | Nickel-plated |
Shielding Material, Side 2: | CuZn, tin-plated |
Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
RoHS Compliant: | Yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Update and Revision: | Revision Number: 0.50 Revision Date: 06-29-2023 |
Item # | Item Description | Cable Length |
---|---|---|
E5MSMSE90540100 | EIP 100Mbps M12-M12 2P24 1m | 1 m |
E5MSMSE90540500 | EIP 100Mbps M12-M12 2P24 5m | 5 m |
E5MSMSE90541000 | EIP 100Mbps M12-M12 2P24 10m | 10 m |