Product Hierarchy
Product Hierarchy

E5MSJSP6006 - EtherNet/IP Cat5e Data Double-Ended Cordset: Male straight black RJ45 to male straight D-coded black M12 Standard, shielded, PVC green cable, 4-wires.


Profinet Cat5e Data Double-Ended Cordset : Male straight black RJ45 to male straight D-coded black M12 Standard, shielded, PVC green cable, 4-wires.

Product Description

Brand: Lumberg Automation
Connector Type: Cordset, double ended
Voltage Rating: 300 V
Data Transmission Type: Fast Ethernet Cat5e
Data Transmission Rate: 100Mbit/s

Technical Data Side 1

Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 4
Coding, Side 1: D
Side 1 Contact Resistance: 10 mOhm
Insulation Resistance: 10^9 Ohm
Mating Cycles: 100
Ambient Temperature (Operation)*: - 40 °C to + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuSn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PUR
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: PUR
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
Shielding Material: CuZn, tin-plated
Fastening Torque (Attachment): M 12x1:(50-60) Ncm, hand-tight

Cable Data

Cable Type: 4C Cat5e SF/UTP PE/OBS/PVC CABLE
Number of Wires: 4
Minimal Bending Radius (Flexible Inst): 10 x D
Cable- resistances: 57.1 Ohm/km
ISO/IEC Compliance: ISO/IEC 11801
Conductor Material: Stranded Tinned Copper
Cable Jacket Material: PVC
Cable Jacket Color: Green RAL 6018
Cable Diameter D: 6.4 mm
Wire Insulation Material: Polyolefin
Insulated Wire Diameter: 1.45 mm
Ambient Temperature (Fixed Installation): - 40 °C to + 80 °C
Flammability Class (Cable Jacket): FT2/IEC 60332‐1
Min No. of Drag Chain Cycles: 1 million
Core Colors: 1. White, 2. Yellow, 3. Blue, 4. Orange

Technical Data Side 2

Side 2 Type of Contact/Gender: Male
Connector Design, Side 2: Straight
Number of Pins, Side 2: 4
Coding, Side 2: RJ45
Ambient Temperature (Operation), Side 2*: - 20 °C to + 75 °C
Protection Degree / IP Rating, Side 2**: IP20
Housing Material, Side 2: Copper alloy PC - Polycarbonate, UL 94V-0 rated
Attachment Plating, Side 2: Gold plating in contact area
Shielding Material, Side 2: Copper Alloy

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Protection Degree / IP Rating Note: only if mounted and locked in combination with Hirschmann / Lumberg Automation connector

History

Update and Revision: Revision Number: 0.7 Revision Date: 11-21-2022
No accessories are available for this product