Networking & Data Cable
(670)Industrial Ethernet Cable
(181)Enterprise Category Cable
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
(12383)Indoor Fiber Cable
(1422)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3200)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
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
(1055)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(466)AV Assemblies
(10)Patch Panels & Components
(777)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(449)Modular (Empty) Panels
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
(4)ETHERNET/IP Cat5e 100 Mbps Fast Ethernet Double-Ended Cordset: Male straight D-coded black M12 standard to male straight black RJ45, 26AWG shielded, PVC cable, 2 Pairs
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
white/orange | white/green | orange | green |
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
white/orange | orange | white/green | green |
Product Family: | EtherNet / IP Double-ended Cordset |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Shielded |
Rated Voltage: | 30V |
Data Transmission: | Fast Ethernet Cat5e |
Data Transmission Rate: | 100Mbit/s |
Product Sub Family: | M12 Standard |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Coupling Screw |
Number of Pins: | 4 |
Coding: | D |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | TPU |
Molded Body Color: | Black |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
Shielding Material: | CuZn, tin-plated |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Type: | 2P Cat5e SF/UTP PE/PVC/PU CABLE |
Number of Wires: | 4 |
Cable Jacket Material: | Special compound Polyurethane based (UL 758 & UL 1581) |
Cable Jacket Color: | See Variants table |
Cable Diameter D: | 5.6 mm |
Wire Insulation Material: | PE |
Ambient Temperature (Fixed Installation): | ‐40°C to +85°C |
UL Cable Type: | AWM Style 22260 |
Flammability Class (Cable Jacket): | FT2 |
Min No. of Drag Chain Cycles: | 5 million(15*OD, 1m, 20 cycles/min) |
Core Colors: | White/Orange& Orange, White/Green& Green |
Type of Contact / Gender, Side 2: | Male |
Connector Design, Side 2: | Straight |
Number of Pins, Side 2: | 8 |
Coding, Side 2: | RJ45 |
Mating Cycles, Side 2: | ≥750 |
Ambient Temperature (Operation), Side 2*: | - 40 °C - + 80 °C |
Protection Degree / IP Rating, Side 2**: | IP20 |
Attachment Plating, Side 2: | Gold plating in contact area |
RoHS Compliant: | Yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Update and Revision: | Revision Number: 0.14 Revision Date: 06-11-2025 |
Item # | Cable Length | Color |
---|---|---|
E5MSJSE6067050050 | 0.5 m | Green |
E5MSJSE6067060050 | 0.5 m | Blue |
E5MSJSE6067000050 | 0.5 m | Black |
E5MSJSE6067050500 | 5 m | Green |
E5MSJSE6067060500 | 5 m | Blue |
E5MSJSE6067000500 | 5 m | Black |
E5MSJSE6067056000 | 60 m | Green |
E5MSJSE6067066000 | 60 m | Blue |
E5MSJSE6067006000 | 60 m | Black |