Product Hierarchy
Product Hierarchy

E5MSJSE6066 - ETHERNET/IP Cat5e 100 Mbps Fast Ethernet Double-Ended Cordset: Male straight D-coded black M12 standard to male straight black RJ45, 26AWG shielded, PUR cable, 2 Pairs




ETHERNET/IP Cat5e 100 Mbps Fast Ethernet Double-Ended Cordset: Male straight D-coded black M12 standard to male straight black RJ45, 26AWG shielded, PUR cable, 2 Pairs

Face View Side 1
Pin 1Pin 2Pin 3Pin 4
white/orangewhite/greenorangegreen
Face View Side 2
Pin 1Pin 2Pin 3Pin 4
white/orangeorangewhite/greengreen

Product Description

Product Family: EtherNet / IP Double-ended Cordset
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Shielded
Rated Voltage: 30V
Data Transmission: Fast Ethernet Cat5e
Data Transmission Rate: 100Mbit/s

Technical Data Side 1

Product Sub Family: M12 Standard
Type of Contact / Gender: Male
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 4
Coding: D
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuSn
Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
Shielding Material: CuZn, tin-plated
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Type: 2P Cat5e SF/UTP PE/PVC/PU CABLE
Number of Wires: 4
Cable Jacket Material: Special compound Polyurethane based (UL 758 & UL 1581)
Cable Jacket Color: See Variants table
Cable Diameter D: 5.6 mm
Wire Insulation Material: PE
Ambient Temperature (Fixed Installation): ‐40°C to +85°C
UL Cable Type: AWM Style 22260
Flammability Class (Cable Jacket): FT2
Min No. of Drag Chain Cycles: 5 million(15*OD, 1m, 20 cycles/min)
Core Colors: White/Orange& Orange, White/Green&Green

Technical Data Side 2

Type of Contact / Gender, Side 2: Male
Connector Design, Side 2: Straight
Number of Pins, Side 2: 8
Coding, Side 2: RJ45
Mating Cycles, Side 2: ≥750
Ambient Temperature (Operation), Side 2*: - 40 °C - + 80 °C
Protection Degree / IP Rating, Side 2**: IP20
Attachment Plating, Side 2: Gold plating in contact area

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

History

Update and Revision: Revision Number: 0.15 Revision Date: 06-11-2025
Variants
Item #Cable LengthColor
E5MSJSE60660500500.5 mGreen
E5MSJSE60660600500.5 mBlue
E5MSJSE60660000500.5 mBlack
E5MSJSE60660505005 mGreen
E5MSJSE60660605005 mBlue
E5MSJSE60660005005 mBlack
E5MSJSE606605600060 mGreen
E5MSJSE606606600060 mBlue
E5MSJSE606600600060 mBlack
No accessories are available for this product