Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(692)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(297)Video Cable
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
(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
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
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3580)Modular Couplers
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
(1043)M12 Power
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
(317)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(122)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(73)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(33)G Series
(57)Sensor Actuator Connectors
(1032)M12
(769)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(273)M12-M12 Cordsets
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
(1195)Fiber Patch Cords
(486)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(509)AV Assemblies
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
(1371)Managed Switches
(260)BOBCAT
(115)BEETLE
(1)BXP
(8)BXS
(8)GECKO Switches
(6)LEMUR
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)RS20/30/40 Switches
(57)RED25 Switches
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
(396)Cellular Routers
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
(55)Railway Routers
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
(61)Services
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
ETHERNET/IP Cat5e 100 Mbps Fast Ethernet Double-Ended Cordset: Male straight black RJ45 to male straight black RJ45, shielded, PVC teal cable, 4-wires.
| Product Family: | EtherNet / IP Double-ended Cordset |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Data Transmission Type: | Fast Ethernet Cat5e |
| Data Transmission Rate: | 100Mbit/s |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Straight |
| Number of Pins: | 8 |
| Coding, Side 1: | RJ45 |
| Ambient Temperature (Operation)*: | - 20 °C - + 75 °C |
| Protection Degree / IP Rating**: | IP20 |
| Housing Material: | Copper alloy PC - Polycarbonate, UL 94V-2 rated |
| Attachment Plating: | Gold plating in contact area |
| Cable Type: | 2P Cat5e SF/UTP PE/PVC CABLE |
| Number of Wires: | 4 |
| Minimal Bending Radius (Flexible Inst): | 10 * OD |
| Conductor Material: | Stranded Bare Copper |
| Cable Jacket Material: | PVC |
| Cable Jacket Color: | Teal similarly RAL5021 |
| Cable Diameter D: | 6.3 mm |
| Wire Insulation Material: | Polyolefin |
| Insulated Wire Diameter: | 1.15 mm |
| Ambient Temperature (Fixed Installation): | ‐25°C to +80°C |
| UL Cable Type: | AWM Style 2095 |
| Flammability Class (Cable Jacket): | FT2/IEC 60332‐1 |
| Min No. of Drag Chain Cycles: | 1 million |
| Cable Characteristics: | Min. 1 million cycles |
| Side 2 Type of Contact/Gender: | Male |
| Connector Design, Side 2: | Straight |
| Number of Pins, Side 2: | 8 |
| Coding, Side 2: | RJ45 |
| Ambient Temperature (Operation), Side 2*: | - 20 °C - + 75 °C |
| Protection Degree / IP Rating, Side 2**: | IP20 |
| Housing Material, Side 2: | Copper alloy PC - Polycarbonate, UL 94V-2 rated |
| Attachment Plating, Side 2: | Gold plating in contact area |
| RoHS Compliant: | Yes |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Update and Revision: | Revision Number: 0.52 Revision Date: 10-27-2025 |
| Item # | Item Description | Cable Length |
|---|---|---|
| E5JSJSE90540100 | EIP 100Mbps RJ45-RJ45 2P24 1m | 1 m |
| E5JSJSE90540500 | EIP 100Mbps RJ45-RJ45 2P24 5m | 5 m |
| E5JSJSE90541000 | EIP 100Mbps RJ45-RJ45 2P24 10m | 10 m |