(12265)Indoor Fiber Cable
(1402)Indoor/Outdoor Fiber Cable
(6405)Outdoor Fiber Cable
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
(109)ETHERNET/IP Cat5e 100 Mbps Fast Ethernet Double-Ended Cordset: Male straight black RJ45 to male straight black RJ45, shielded, PUR teal cable, 4-wires.
Product Family: | EtherNet / IP Double-ended Cordset |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Shielded |
Rated Voltage: | 30 V AC / 42 V DC |
Data Transmission: | Fast Ethernet Cat5e |
Data Transmission Rate: | 100Mbit/s |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Number of Pins: | 8 |
Coding: | RJ45 |
Ambient Temperature (Operation)*: | - 20 °C - + 75 °C |
Protection Degree / IP Rating**: | IP20 |
Housing Material: | Copper alloy PC - Polycarbonate, UL 94V-2 rated |
Attachment Plating: | Gold plating in contact area |
Cable Type: | 2P Cat5e SF/UTP PE/PVC/PUR CABLE |
Number of Wires: | 4 |
Conductor material: | Stranded Bare Copper |
Cable Jacket Material: | Special compound Polyurethane based (UL 758 & UL 1581) |
Cable Jacket Color: | Teal similarly RAL5021 |
Cable Diameter D: | 6.3 mm |
Wire Insulation Material: | Polyolefin |
Insulated Wire Diameter: | 1.15 mm |
Ambient Temperature (Fixed Installation): | ‐25°C to +80°C |
UL Cable Type: | AWM Style 22260 |
Flammability Class (Cable Jacket): | FT2/IEC 60332‐1 |
Min No. of Drag Chain Cycles: | 2 million |
Cable Characteristics: | Min. 2 million cycles |
Type of Contact / Gender, Side 2: | Male |
Connector Design, Side 2: | Straight |
Number of Pins, Side 2: | 8 |
Coding, Side 2: | RJ45 |
Ambient Temperature (Operation), Side 2*: | - 20 °C - + 75 °C |
Protection Degree / IP Rating, Side 2**: | IP20 |
Housing Material, Side 2: | Copper alloy PC - Polycarbonate, UL 94V-2 rated |
Attachment Plating, Side 2: | Gold plating in contact area |
RoHS Compliant: | Yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Update and Revision: | Revision Number: 0.51 Revision Date: 06-29-2023 |
Item # | Item Description | Cable Length |
---|---|---|
E5JSJSE60250100 | EIP 100Mbps RJ45-RJ45 2P24 1m | 1 m |
E5JSJSE60250500 | EIP 100Mbps RJ45-RJ45 2P24 5m | 5 m |
E5JSJSE60251000 | EIP 100Mbps RJ45-RJ45 2P24 10m | 10 m |