Three meter, Cat 5e IP20 RJ45 cord set, shielded with stranded conductors (Belden cable 7939A)
| Suitable Applications: | noisy environment, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| AWG | Stranding | Material |
|---|---|---|
| 24 | 7x32 | TC - Tinned Copper |
| Conductor Size: | 24 AWG |
| Total Number of Pairs: | 4 |
| Material |
|---|
| PO - Polyolefin |
| Material |
|---|
| Bi-Laminate (Alum+Poly) |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Overall Nominal Diameter: | 0.295 in. |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Weight: | .610 lbs |
| Description | Material | Color | Type |
|---|---|---|---|
| Plug | Polycarbonate | Black | RJ45 |
| Boot | UL94V-0 flame retardant | ||
| Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Maximum Recommended Pulling Tension: | 11.250 lbs |
| Min Bend Radius (Overall Cable): | 2.500 in. |
| Connection | Durabilities |
|---|---|
| Mated Connection | 750 Cycles |
| NEC/(UL) Compliance: | CMR, CMX-Outdoor |
| UL Rating: | Riser |
| CSA Rating: | FT4 |
| TIA/EIA Compliance: | Category 5E - TIA 568-C.2, Class D - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| UL voltage rating: | 300 V RMS |
| Safety Listing: | c(UL)us Listed |
| Notes: | US Patent #'s 5, 606, 151; 5, 734, 126. EtherNet/IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc., , IEC 60603-7 |
| Labeling: | Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
| Update and Revision: | Revision Number: 0.106 Revision Date: 05-31-2024 |