Product Hierarchy
Product Hierarchy

E506 Cordsets - Cord Sets, DataTuff® Cat 5e IP67 RJ45 Cord Set

Cat 5e IP67 RJ45 cord set, shielded with stranded conductors (Belden cable 7939A)

Product Overview

Suitable Applications: noisy environment, wash down, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterial
247x32TC - Tinned Copper
Conductor Size: 24 AWG
Total Number of Pairs: 4
Insulation
Material
PO - Polyolefin
Outer Shield
Material
Bi-Laminate (Alum+Poly)
Overall Nominal Diameter: 0.295 in.
Wiring Scheme: T568A/B-T568A/B
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialColorType
PlugPolycarbonateBlackRJ45
BootUL94V-0 flame retardant
Front ConnectionBlades Phosphor Bronze with 50u inch Gold over Nickel Plating

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Min Bend Radius (Overall Cable): 2.500 in.
Termination Interface
ConnectionDurabilities
Mated Connection750 Cycles

Standards

NEC/(UL) Compliance: CMR, CMX-Outdoor
UL Rating: Riser
CSA Rating: FT4
TIA/EIA Compliance: Category 5E - TIA 568-C.2, Class D - ISO/IEC 11801:2002 Ed.2 Amendment 2
Other Standards: FCC Part 68, Subpart F, IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

UL voltage rating: 300 V RMS
Safety Listing: c(UL)us Listed

Related Part Numbers

Variants
Item #Color
E506001 010S1Black
E506002 010S1Black
E506003 010S1Black
E506005 010S1Black
E506025 010S1Black

Product Notes

Notes: US Patent #'s 5, 606, 151; 5, 734, 126. EtherNet/IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc., , IEC 60603-7
Labeling: Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

History

Update and Revision: Revision Number: 0.191 Revision Date: 07-13-2026
Date: 2006-01-01
No accessories are available for this product