Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Three meters, Cat 5e IP67 RJ45 cord set, unshielded with stranded conductors (Belden cable 7924A)
| Suitable Applications: | wash down, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. | 
| AWG | Stranding | Material | 
|---|---|---|
| 24 | 7x32 | TC - Tinned Copper | 
| Conductor Size: | 24 AWG | 
| Total Number of Pairs: | 4 | 
| Material | 
|---|
| PO - Polyolefin | 
| Material | 
|---|
| No Shield | 
| Material | 
|---|
| PVC - Polyvinyl Chloride | 
| Overall Nominal Diameter: | 0.242 in. | 
| Wiring Scheme: | T568A/B-T568A/B | 
| Packaging: | Individually packaged in a clear plastic bag. | 
| Weight: | .610 lbs | 
| Description | Material | Color | Type | 
|---|---|---|---|
| Plug | Polycarbonate | Black | RJ45 | 
| Boot | UL94V-0 flame retardant | ||
| Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | 
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute | 
| Current Rating: | 1.500 A | 
| Insulation Resistance: | 500 M-Ohm Minimum | 
| Max Contact Resistance: | 20 mOhm | 
| UL Voltage Rating | 
|---|
| 300 V RMS | 
| Installation Temperature Range: | -10°C To +60°C | 
| Storage Temperature Range: | -40°C To +70°C | 
| Operating Temperature Range: | -10°C To +60°C | 
| Maximum Recommended Pulling Tension: | 11.250 lbs | 
| Min Bend Radius (Overall Cable): | 2.500 in. | 
| Connection | Durabilities | 
|---|---|
| Mated Connection | 750 Cycles | 
| NEC/(UL) Compliance: | CMR, CMX-Outdoor | 
| UL Rating: | Riser | 
| CSA Rating: | FT4 | 
| TIA/EIA Compliance: | Category 5E - TIA 568-C.2, Class D - ISO/IEC 11801:2002 Ed.2 Amendment 2 | 
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 | 
| Environmental Space: | Indoor | 
| EU Directive 2002/95/EC (RoHS): | Yes | 
| MII Order #39 (China RoHS): | EUP 50 | 
| UL voltage rating: | 300 V RMS | 
| Safety Listing: | c(UL)us Listed | 
| Notes: | US Patent #'s 5, 606, 151; 5, 734, 126. EtherNet/IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc., IEC 61076-3-106, IEC 60603-7 | 
| Labeling: | Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. | 
| Update and Revision: | Revision Number: 0.108 Revision Date: 05-31-2024 |