One meter, Cat 5e IP20 RJ45 cord set, unshielded with solid conductors (Belden cable 7923A)
| Suitable Applications: | harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Stranding | Material |
|---|---|
| Solid | BC - Bare Copper |
| Material |
|---|
| PO - Polyolefin |
| Material |
|---|
| No Shield |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating | Installation | Storage |
|---|---|---|
| -10°C To +60°C | -10°C To +60°C | -40°C To +70°C |
| Max. Pull Tension: | 11.250 lbs (5.1029 kg) |
| Environmental Suitability: | Indoor |
| TIA/EIA Compliance: | Category 5E - TIA 568-C.2, Class D - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
| Other Standard Compliance(s): | c(UL)us Listed, FCC Part 68, Subpart F, IEC 60603-7 |
| Notes: | US Patent #'s 5, 606, 151; 5, 734, 126. EtherNet/IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc., , IEC 60603-7 |
| Update and Revision: | Revision Number: 0.106 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| E501001 010S1 | Black | 611589031134 |