(12392)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3225)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(923)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(52)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(970)M12
(711)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)Three meters, Cat 5e IP67 RJ45 cord set, unshielded with solid conductors (Belden cable 7923A)
Suitable Applications: | wash down, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
AWG | Stranding | Material |
---|---|---|
24 | Solid | BC - Bare Copper |
Conductor Size: | 24 AWG |
Total Number of Pairs: | 4 |
Material |
---|
PO - Polyolefin |
Material |
---|
No Shield |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Nominal Diameter: | 0.23 in. |
Wiring Scheme: | T568A/B-T568A/B |
Packaging: | Individually packaged in a clear plastic bag. |
Weight: | .610 lbs |
Description | Material | Color | Type |
---|---|---|---|
Plug | Polycarbonate | Black | RJ45 |
Boot | UL94V-0 flame retardant | ||
Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating |
Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
Current Rating: | 1.500 A |
Insulation Resistance: | 500 M-Ohm Minimum |
Max Contact Resistance: | 20 mOhm |
UL Voltage Rating |
---|
300 V RMS |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Operating Temperature Range: | -10°C To +60°C |
Max. Pull Tension: | 11.250 lbs |
Min Bend Radius (Overall Cable): | 2.500 in. |
Connection | Durabilities |
---|---|
Mated Connection | 750 Cycles |
NEC/(UL) Compliance: | CMR, CMX-Outdoor |
UL Rating: | Riser |
CSA Rating: | FT4 |
TIA/EIA Compliance: | Category 5E - TIA 568-C.2, Class D - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
UL voltage rating: | 300 V RMS |
Safety Listing: | c(UL)us Listed |
Notes: | US Patent #'s 5, 606, 151; 5, 734, 126. EtherNet/IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc., IEC 61076-3-106, IEC 60603-7 |
Labeling: | Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
Update and Revision: | Revision Number: 0.106 Revision Date: 05-31-2024 |