Product Hierarchy
Product Hierarchy

DataConnect CAT6A Jacks - DataConnect CAT6A UTP Modular Jack, T568 A/B

DataConnect CAT6A UTP Modular Jack, T568 A/B, available in several colors

Product Overview

Suitable Applications: Ethernet 10/ 100/ 1000BASE-T, 2.5G/ 5G/ 10GBASE-T

Physical Characteristics (Overall)

Overall Height: 0.84 in
Overall Width: 0.67 in
Overall Depth: 1.350 in
Wiring Scheme: T568A/B
Packaging: Packaged in single or bulk packs of 24
Weight: 0.017 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionPhosphor Bronze Alloy plated with 50 micro- inch GoldRJ45
Rear ConnectionIDC- Phosphor Bronze alloy with 100 micro-inch 100% Sn Alloy
Connector BodyPlastic - UL94V-0

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.5 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: Keystone
Tool Compatibility: Belden 110 Connecting Tool (AX100749) MediaFlex Termination Station (AX101852) Belden Rapid TerminationTool (AX105566)
Plug /Jack Compatibility: RJ45, RJ11
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 cycles
Termination Rear Connection: (IDC) 110 style termination
Termination Rear Connection Durability: ˃ 20 cycles
Cable/Connector Retention: 11.25 lbs.
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

UL Rating: UL94V-0
ISO/IEC Compliance: IEC 60603-7
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA 1096-A (formerly FCC Part 68-F)
IEEE Compliance: IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed, UL 1863, UL File E77103

Related Part Numbers

Related Parts: Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels
Variants
Item #ColorPackaging
DCAMJKUBK-S1BlackSingle Pack
DCAMJKUBK-B24Black24 Pack
DCAMJKUBL-S1BlueSingle Pack
DCAMJKUBL-B24Blue24 Pack
DCAMJKUGY-S1GraySingle Pack
DCAMJKUGY-B24Gray24 Pack
DCAMJKUGN-S1GreenSingle Pack
DCAMJKUGN-B24Green24 Pack
DCAMJKUIV-S1IvorySingle Pack
DCAMJKUIV-B24Ivory24 Pack
DCAMJKUOR-S1OrangeSingle Pack
DCAMJKUOR-B24Orange24 Pack
DCAMJKUPR-S1PurpleSingle Pack
DCAMJKUPR-B24Purple24 Pack
DCAMJKURD-S1RedSingle Pack
DCAMJKURD-B24Red24 Pack
DCAMJKUEW-S1WhiteSingle Pack
DCAMJKUEW-B24White24 Pack
DCAMJKUYL-S1YellowSingle Pack
DCAMJKUYL-B24Yellow24 Pack

Product Notes

Included Parts: 1 Protective Cap
Notes: Please see Installation Guide PX106885.

History

Update and Revision: Revision Number: 0.12 Revision Date: 09-26-2024
Date: 2006-07-01
No accessories are available for this product