(109)DataConnect CAT5e Shielded Modular Jack, T568 A/B
Suitable Applications: | Ethernet 10/ 100/ 1000BASE-T, 2.5GBASE-T |
Height: | 0.93 in |
Width: | 0.64 in |
Depth: | 1.360 in |
Wiring Scheme: | T568A/B |
Packaging: | Individually packaged in a plastic bag. |
Weight: | 0.017 lbs |
Description | Material | Type |
---|---|---|
Front Connection | Lead Frame Copper Alloy with 50 micro- inch Gold over Nickel | RJ45 |
Rear Connection | Copper alloy with Nickel Plating | |
Connector Body | Nickel plated zinc alloy diecast |
Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
Current Rating: | 1.5 A |
Insulation Resistance: | 500 M-Ohm Minimum |
Max Contact Resistance: | 20 mOhm |
Termination Resistance: | 2.5 mOhm |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Operating Temperature Range: | -10°C To +60°C |
Footprint/Type: | Keystone |
Tool Compatibility: | Belden 110 Connecting Tool (AX100749) MediaFlex Termination Station (AX101852) Belden Rapid TerminationTool (AX105566) |
Plug /Jack Compatibility: | RJ45, RJ11 |
Termination Front Connection: | Mated Connection |
Termination Front Connection Durability: | 750 cycles |
Termination Rear Connection: | (IDC) 110 style termination |
Termination Rear Connection Durability: | ˃20 cycles |
Cable/Connector Retention: | 11.25 lbs. |
Connector/Hardware Retention: | 20 lbs |
Plug/Connector Retention: | 11.250 lbs |
UL Rating: | UL94V-0 |
ISO/IEC Compliance: | IEC 60603-7 |
Data Category: | Category 5e |
TIA/EIA Compliance: | ANSI/TIA 1096-A (formerly FCC Part 68-F) |
IEEE Compliance: | IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | c(UL)us Listed, UL 1863, UL File E77103 |
Related Parts: | Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels |
Included Parts: | 1 Protective Cap |
Notes: | Please see Installation Guide PX106885. |
Update and Revision: | Revision Number: 0.2 Revision Date: 09-26-2024 |