Product Hierarchy
Product Hierarchy

DULSGA1DC25 - Fault Managed Power Systems Hybrid Cable up to 12 Fibers with 2.5mm² Conductors TfL S1085

Fault Managed Power Systems Hybrid Cable up to 12 Fibers in 1 Mini Distribution Sub-Unit with 250 μm Primary Coated Colored Fibers with 8 insulated 1.0mm² Conductors

Product Overview

Suitable Applications: Fault Managed Power Systems (FMPS), Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras), Power over long distances

Fiber Specifications

Fiber Type: OS2
Fiber Count: 12
Fiber Color Coding: TIA-598-D

Fiber Construction

Subunit Strength Members: Aramid yarns
Fibers Per Subunit: 12

Conductor Specifications

Conductor Type: TC - Tinned Copper
Number of Pairs: 4
Insulation Material: LSZH / FRNC

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 21 mm (0.83 in)
Optical Characteristics
Wavelength1310 nm1550 nm1625 nm
Max. Attenuation0.39 dB/km0.24 dB/km0.29 dB/km

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 15x Cable OD
Max. Tensile Strength During Installation: 1100 N (250 lbf)
Bulk Cable Weight: 601 kg/km (404 lbs/1000ft)

Temperature Range

Installation Temperature Range: -5 °C to +55 °C
Operating Temperature Range: -30 °C to +55 °C
Storage Temperature Range: -30 °C to +55 °C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor
Flammability / Reaction to Fire: IEC 60331-2, IEC 60332-3-24
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): LUL 1-085

History

Update and Revision: Revision Number: 0.70 Revision Date: 03-04-2025
No accessories are available for this product