Single Link DVI-I Cable Assembly, 1920 x 1200 (WUXGA) @ 60Hz, 3.96Gbits/sec plus VGA features.
| Suitable Applications: | Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players |
| Type | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Braid | Tinned Copper (TC) | 80% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | .315 in |
| Voltage Rating [V] |
|---|
| 30V |
| Electrical Characteristics Notes: | Nominal Attenuation @ 825 MHz <8dB |
| Performance Footnote1: | Intrapair Delay Skew 150 ps |
| Performance Footnote2: | Interpair Delay Skew 2420 ps |
| Operating Temperature Range: | 0°C To +80°C |
| Maximum Recommended Pulling Tension: | 21 lbs |
| Connection |
|---|
| DVI 18+5 Male |
| UL Rating: | AWM 20276 |
| Environmental Space: | Indoor |
| Suitability - Indoor: | Yes |
| UL Flammability: | VW-1 |
| Item # | Color | Length |
|---|---|---|
| DSI002MB | Black | 2 m |
| DSI003MB | Black | 3 m |
| DSI005MB | Black | 5 m |
| Update and Revision: | Revision Number: 0.64 Revision Date: 11-21-2024 |