Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Single Link DVI-D Cable Assembly, 1920 x 1200 (WUXGA) @ 60Hz, 3.96Gbits/sec.
| Suitable Applications: | Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players |
| Type | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Braid | Tinned Copper (TC) | 80% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | .276 in |
| Voltage Rating [V] |
|---|
| 30V |
| Electrical Characteristics Notes: | Nominal Attenuation @ 825 MHz <8dB |
| Performance Footnote1: | Intrapair Delay Skew 150 ps |
| Performance Footnote2: | Interpair Delay Skew 2420 ps |
| Operating Temperature Range: | 0°C To +80°C |
| Maximum Recommended Pulling Tension: | 39 lbs |
| Connection |
|---|
| DVI 18+1 Male |
| UL Rating: | AWM 20276 |
| Environmental Space: | Indoor |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1581 Vertical Tray & VW-1 |
| Item # | Color | Length |
|---|---|---|
| DSD003FB | Black | 3 ft |
| DSD006FB | Black | 6 ft |
| DSD010FB | Black | 10 ft |
| DSD013FB | Black | 13 ft |
| DSD015FB | Black | 15 ft |
| Update and Revision: | Revision Number: 0.34 Revision Date: 11-14-2022 |