(10)Suitable Applications: | Premise Backbone Cable, Ethernet 10BASE-T, Analog Phone, FAX |
AWG | Stranding | Material | Number of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 25 |
Material | Color Code |
---|---|
PVC - Polyvinyl Chloride | Western Electric (Non-Striped) |
Bonded-Pair: | No |
Material | Material Trade Name | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.380 in | Yes |
Max. Conductor DCR | Max. DCR Unbalance | Max. Capacitance Unbalance | Nom. Mutual Capacitance |
---|---|---|---|
93.8 Ohm/km | 5% | 330 pF/100m | 17 pF/ft |
Frequency [MHz] | Max. Delay | Max. Delay Skew | Nom. Velocity of Propagation (VP) [%] |
---|---|---|---|
16 MHz | 543 ns/100m | 45 ns/100m | 61% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|
0.772 MHz | 2.2 dB/100m | 47.0 dB | 43.0 dB | 50.1 dB | 46.1 dB | ||
1 MHz | 2.6 dB/100m | 45.0 dB | 41.0 dB | 47.8 dB | 43.8 dB | 12.0 dB | 100 ± 15 Ohm |
4 MHz | 5.6 dB/100m | 36.0 dB | 32.0 dB | 36.0 dB | 32.0 dB | 12.0 dB | 100 ± 15 Ohm |
8 MHz | 8.5 dB/100m | 31.0 dB | 28.0 dB | 28.3 dB | 24.3 dB | 12.0 dB | 100 ± 15 Ohm |
10 MHz | 9.7 dB/100m | 30.0 dB | 26.0 dB | 26.2 dB | 22.3 dB | 12.0 dB | 100 ± 15 Ohm |
16 MHz | 13.1 dB/100m | 27.0 dB | 23.0 dB | 20.1 dB | 16.1 dB | 10.0 dB | 100 ± 15 Ohm |
UL Voltage Rating |
---|
300 V (CMP) |
UL Rating. | Operating | Installation | Storage |
---|---|---|---|
60°C | -30°C To +60°C | 0°C To +50°C | -30°C To +60°C |
Stationary Min. | Installation Min. |
---|---|
4.0 in | 7.75 in |
Max. Pull Tension: | 150 lbs |
Bulk Cable Weight: | 103 lbs/1000ft |
Environmental Suitability: | Plenum, Indoor |
Flammability / Fire Resistance: | NFPA 262, UL 910 (Plenum), FT6, FT6, IEC 60332-1-2 |
NEC / UL Compliance: | CMP |
CEC / C(UL) Compliance: | CMP |
ICEA Compliance: | S-90-661-2012 |
NEMA Compliance: | NEMA WC-63.1 |
Data Category: | Category 3 |
TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 3 |
CPR Euroclass: | Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | DIW25 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
DPLN25 732S1007 | Gray | |||
DPLN25 732CUT | Olive | Cut to Length | 612825060987 | |
DPLN25 732CUT | Olive | Cut to Length | 1 ft | 612825060987 |
DPLN25 7321000 | Olive | Reel | 1,000 ft | 612825060994 |
DPLN25 7321000 | Olive | Reel | 1,000 ft | 612825060994 |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. |
Update and Revision: | Revision Number: 0.355 Revision Date: 09-30-2020 |