Product Hierarchy
Product Hierarchy

DOSP6U - Category 6 OSP Cable, 4 Pair, U/UTP, Gel Free


Category 6 Premise Horizontal Cable, OSP Rated, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Gel Free

Product Overview

Suitable Applications: OSP-Outside Plant, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite & Blue, White & Orange, White & Green, White & Brown
Outer Jacket
SeparatorMaterialNom. DiameterRipcord
Center Member (Patented T-Spline®), EquiBlock™ Barrier TechnologyPO - Polyolefin0.29 in (7.4 mm)Yes
Overall Cable Diameter (Nominal): 0.29 in (7.4 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft)45 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m68%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]
12.074.372.367.864.820100 ± 15
43.865.363.355.852.723100 ± 15
85.360.858.849.746.724.5100 ± 15
10659.357.347.844.825100 ± 15
167.656.254.343.740.725100 ± 15
208.554.852.841.838.825100 ± 15
259.553.351.339.836.824.3100 ± 15
31.2510.751.949.937.934.923.6100 ± 15
62.515.447.445.431.928.921.5100 ± 15
10019.844.342.327.824.820.1100 ± 20
15525.241.539.523.920.918.8100 ± 20
20029.039.837.821.818.818100 ± 20
25032.838.336.319.816.817.3100 ± 20
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C0°C To +60°C-40°C To +75°C
Bend Radius
Installation Min.
2.9 in (74 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 33 lbs/1000ft (49 kg/km)

Standards and Compliance

Environmental Suitability: Outdoor - Water Exposure, Outdoor
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6
ISO/IEC Compliance: 11801 ed 2.2 (2011) Class EA
CENELEC Compliance: Segregation class according EN50174-2 = a

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Suitable for burial or use in outdoor wet locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Cable jacket system is specially designed to protect cable core. Cable contains no water-blocking tapes, gels, or powders. Install in accordance with all applicable electrical codes. Maintain jacket integrity throughout installation process. Do not allow water or fluids to penetrate jacket sheath or to enter ends of cable. Ensure ends of cable will be protected from water/fluids after installation. Belden recommends using an entrance demarcation point when transitioning inside buildings with OSP cables. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1.

History

Update and Revision: Revision Number: 0.171 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
DOSP6U 0101000BlackReel1,000 ft
Date: 2016-03-02
No accessories are available for this product