Category 6 Premise Horizontal Cable, OSP Rated, 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Gel Free
| Suitable Applications: | OSP-Outside Plant, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, Surveillance, PoE++, PoE+, PoE, Noisy Environments |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White & Blue, White & Orange, White & Green, White & Brown |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (7x34) TC |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Center Member (Patented T-Spline®), EquiBlock™ Barrier Technology | PO - Polyolefin | 0.29 in (7.4 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.29 in (7.4 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 82 Ohm/km (25 Ohm/1000ft) | 45 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] |
|---|---|---|---|---|---|---|---|
| 1 | 2.0 | 74.3 | 72.3 | 67.8 | 64.8 | 20 | 100 ± 15 |
| 4 | 3.8 | 65.3 | 63.3 | 55.8 | 52.7 | 23 | 100 ± 15 |
| 8 | 5.3 | 60.8 | 58.8 | 49.7 | 46.7 | 24.5 | 100 ± 15 |
| 10 | 6 | 59.3 | 57.3 | 47.8 | 44.8 | 25 | 100 ± 15 |
| 16 | 7.6 | 56.2 | 54.3 | 43.7 | 40.7 | 25 | 100 ± 15 |
| 20 | 8.5 | 54.8 | 52.8 | 41.8 | 38.8 | 25 | 100 ± 15 |
| 25 | 9.5 | 53.3 | 51.3 | 39.8 | 36.8 | 24.3 | 100 ± 15 |
| 31.25 | 10.7 | 51.9 | 49.9 | 37.9 | 34.9 | 23.6 | 100 ± 15 |
| 62.5 | 15.4 | 47.4 | 45.4 | 31.9 | 28.9 | 21.5 | 100 ± 15 |
| 100 | 19.8 | 44.3 | 42.3 | 27.8 | 24.8 | 20.1 | 100 ± 20 |
| 155 | 25.2 | 41.5 | 39.5 | 23.9 | 20.9 | 18.8 | 100 ± 20 |
| 200 | 29.0 | 39.8 | 37.8 | 21.8 | 18.8 | 18 | 100 ± 20 |
| 250 | 32.8 | 38.3 | 36.3 | 19.8 | 16.8 | 17.3 | 100 ± 20 |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +70°C | 0°C To +60°C | -40°C To +75°C |
| Installation Min. |
|---|
| 2.9 in (74 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 33 lbs/1000ft (49 kg/km) |
| Environmental Suitability: | Outdoor - Water Exposure, Outdoor |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| ISO/IEC Compliance: | 11801 ed 2.2 (2011) Class EA |
| CENELEC Compliance: | Segregation class according EN50174-2 = a |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Suitable for burial or use in outdoor wet locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Cable jacket system is specially designed to protect cable core. Cable contains no water-blocking tapes, gels, or powders. Install in accordance with all applicable electrical codes. Maintain jacket integrity throughout installation process. Do not allow water or fluids to penetrate jacket sheath or to enter ends of cable. Ensure ends of cable will be protected from water/fluids after installation. Belden recommends using an entrance demarcation point when transitioning inside buildings with OSP cables. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1. |
| Update and Revision: | Revision Number: 0.168 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| DOSP6F 0101000 | Black | Reel | 1,000 ft |