Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Category 6A Premise Horizontal Cable, OSP Rated, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Gel Free
| Suitable Applications: | OSP-Outside Plant, Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, Noisy Enivronments, HDBaseT, IP Cameras |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White & Blue, White & Orange, White & Green, White & Brown |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Center Member (Patented T-Spline®), EquiBlock™ Barrier Technology | PO - Polyolefin | 0.29 in (7.4 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.29 in (7.4 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 82 Ohm/km (25 Ohm/1000ft) | 45 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.1 | 74.3 | 72.3 | 72.2 | 70.2 | 67.8 | 64.8 | 20.0 | 105 +/- 10 | 115 +/- 15 | 67.0 | 67.0 | 40.0 | 35.0 |
| 4 | 3.8 | 65.3 | 63.3 | 61.5 | 59.5 | 55.8 | 52.8 | 23.0 | 105 +/- 10 | 100 +/- 7 | 67.0 | 66.2 | 40.0 | 23.0 |
| 8 | 5.3 | 60.8 | 58.8 | 55.4 | 53.4 | 49.7 | 46.7 | 24.5 | 100 +/- 22 | 100 +/- 7 | 67.0 | 60.1 | 40.0 | 16.9 |
| 10 | 5.9 | 59.3 | 57.3 | 53.4 | 51.4 | 47.8 | 44.8 | 25.0 | 100 +/- 22 | 100 +/- 7 | 67.0 | 58.2 | 40.0 | 15.0 |
| 16 | 7.5 | 56.2 | 54.2 | 48.8 | 46.8 | 43.7 | 40.7 | 25.0 | 100 +/- 22 | 100 +/- 7 | 67.0 | 54.1 | 38.0 | 10.9 |
| 20 | 8.4 | 54.8 | 52.8 | 46.4 | 44.4 | 41.8 | 38.8 | 25.0 | 100 +/- 22 | 100 +/- 7 | 67.0 | 52.2 | 37.0 | 9.0 |
| 25 | 9.4 | 53.3 | 51.3 | 44.0 | 42.0 | 39.8 | 36.8 | 24.3 | 100 +/- 22 | 100 +/- 7 | 67.0 | 50.2 | 36.0 | 7.0 |
| 31.25 | 10.5 | 51.9 | 49.9 | 41.4 | 39.4 | 37.9 | 34.9 | 23.6 | 100 +/- 22 | 100 +/- 7 | 67.0 | 48.3 | 35.1 | 5.1 |
| 62.5 | 15.0 | 47.4 | 45.4 | 32.4 | 30.4 | 31.9 | 28.9 | 21.5 | 100 +/- 22 | 100 +/- 7 | 65.6 | 42.3 | 32.0 | |
| 100 | 19.1 | 44.3 | 42.3 | 25.2 | 23.2 | 27.8 | 24.8 | 20.1 | 100 +/- 22 | 100 +/- 7 | 62.5 | 38.2 | 30.0 | |
| 200 | 27.6 | 39.8 | 37.8 | 12.2 | 10.2 | 21.8 | 18.8 | 18.0 | 100 +/- 22 | 100 +/- 7 | 58.0 | 32.2 | 27.0 | |
| 250 | 31.1 | 38.3 | 36.3 | 7.3 | 5.3 | 19.8 | 16.8 | 17.3 | 100 +/- 32 | 100 +/- 7 | 56.5 | 30.2 | 26.0 | |
| 300 | 34.3 | 37.1 | 35.1 | 2.9 | 0.9 | 18.3 | 15.3 | 16.8 | 100 +/- 32 | 100 +/- 7 | 55.3 | 28.7 | 25.2 | |
| 350 | 37.2 | 36.1 | 34.1 | 16.9 | 13.9 | 16.3 | 100 +/- 32 | 100 +/- 7 | 54.3 | 27.3 | 24.6 | |||
| 400 | 40.1 | 35.3 | 33.3 | 15.8 | 12.8 | 15.9 | 100 +/- 32 | 100 +/- 7 | 53.5 | 26.2 | 24.0 | |||
| 450 | 42.7 | 34.5 | 32.5 | 14.7 | 11.7 | 15.5 | 100 +/- 32 | 100 +/- 7 | 52.7 | 25.1 | 23.5 | |||
| 500 | 45.3 | 33.8 | 31.8 | 13.8 | 10.8 | 15.2 | 100 +/- 32 | 100 +/- 7 | 52.0 | 24.2 | 23.0 |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +70°C | 0°C To +60°C | -40°C To +75°C |
| Installation Min. |
|---|
| 2.9 in (74 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 33 lbs/1000ft (49 kg/km) |
| Environmental Suitability: | Outdoor - Water Exposure, Outdoor |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6A |
| ISO/IEC Compliance: | 11801 ed 2.2 (2011) Class EA |
| CENELEC Compliance: | Segregation class according EN50174-2 = a |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Suitable for burial or use in outdoor wet locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Cable jacket system is specially designed to protect cable core. Cable contains no water-blocking tapes, gels, or powders. Install in accordance with all applicable electrical codes. Maintain jacket integrity throughout installation process. Do not allow water or fluids to penetrate jacket sheath or to enter ends of cable. Ensure ends of cable will be protected from water/fluids after installation. Belden recommends using an entrance demarcation point when transitioning inside buildings with OSP cables. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1. |
| Update and Revision: | Revision Number: 0.162 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| DOSP6AU 0101000 | Black | Reel | 1,000 ft |