Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Gepco a Belden Brand, Flexible DMX512 Lighting Control Cable, 4 Conductor 24 AWG (7x32) stranded tinned copper, Foam PE insulation, foil shield plus 90% TC braid with 24 AWG stranded TC drain wire, all weather TPE jacket.
| Suitable Applications: | RS-485, DMX-512 |
| Size | Stranding | Material |
|---|---|---|
| 24 | 7x32 | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PE - Polyethylene | 0.022 in (0.56 mm) | Black, White, Red, Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.042 in (1.1 mm) | 0.27 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 24 Ohm/1000ft (79 Ohm/km) | 10.4 pF/ft (34.1 pF/m) | 18.7 pF/ft (61.4 pF/m) | 120 Ohm | 1.54 ns/ft | 66% | 2.1 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 2.2 Ohm/1000ft (7.2 Ohm/km) |
| Frequency [MHz] | Nom. Insertion Loss (Attenuation) [dB/100m] |
|---|---|
| 1 | 0.6 |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 80°C | -30°C To +80°C |
| Max. Pull Tension: | 87 lbs (39 kg) |
| Bulk Cable Weight: | 49 lbs/1000ft (73 kg/km) |
| Environmental Suitability: | Indoor, Outdoor |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.134 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| DLC224.41 | Black | Reel | 1,000 ft | 612825391241 |