(109)Universal (Indoor/Outdoor) Gel filling loose tubes(6f/T) dry core optical fiber Multi Loose Tube cable with GRP, Water Blocking tape, Corrugated Steel Tape armor and Single LSZH jacket (black) 12F G652D
Construction Type: | Multi Loose Tube |
Environmental Space: | Indoor/Outdoor |
Suitable Applications: | For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
Fiber Type | Fiber Count | Subunit Color |
---|---|---|
OS2, G.652.D | 12 | Blue, Orange, Filler, Filler, Filler, Filler, Filler |
Fiber Color Coding: | TIA-598-D |
Buffer Material |
---|
PBT – Polybutylene Terephthalate |
Central Strength Member: | GRP |
Cable Core Waterblocking: | Waterblocking Yarns + Tape |
Bulk Cable Weight: | 180 kg/km |
Fibers Per Subunit: | 6 |
Subunit Waterblocking: | Gel Filled |
Number of Jackets: | Single Jacket |
Type of Armor: | Corrugated Steel Tape |
Material | Color | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Black | 12.4 mm | 1.8 mm |
Number of Ripcords: | 2 |
Mode Field Diameter at 1310 nm: | 9.2 µm |
Mode Field Diameter at 1550 nm: | 10.4 µm |
Max. Attenuation at 1310 nm: | 0.36 dB/km |
Max. Attenuation at 1550 nm: | 0.22 dB/km |
Description | Tested Standard | Requirement/Value |
---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E11 | 20 x Cable OD |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 10 x Cable OD |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 2000 N (450 lbf) |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 600 N (135 lbf) |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 1000 N/100mm |
Operating Temperature Range: | -40 °C to +70 °C |
Storage Temperature Range: | -40 °C to +70 °C |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 10 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | IEC 61034‐2 |
ISO/IEC Compliance: | IEC 60793-1-1, IEC 60794-1-1 |
RoHS: | Yes |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
UV/ Sunlight Protection: | Yes |
Update and Revision: | Revision Number: 0.31 Revision Date: 12-21-2023 |