Product Hierarchy
Product Hierarchy

DKAG71MA036BEAA - G.657.A1, MLT, Dry Core, FRP Armored, double PE & Nylon Jacket OFC


G.657.A1, MLT, Dry Core –Inner HDPE & Nylon Sheath, Flat FRP Armored, Outer HDPE & Nylon Sheath, All Dielectric Optical Fiber Cable, Termite & Rodent Resistant

Product Overview

Suitable Applications: For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OS2, G.657.A1, G.652.D36
Fiber Color Coding: TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua
Buffer Specification
Buffer Material
Buffer Tube Material:Thermoplastic Material (PBT), Buffer Tube Filling Material: Synthetic Thixotropic Gel
Cable Core Waterblocking: Waterblocking Yarns + Tape
Bulk Cable Weight: 170 kg/km

Inner Jacket

Material: PE - Polyethylene
Material@InnerJacket2: Nylon

Outer Jacket Specifications

Outer Jacket
Material
PE - Polyethylene
Nylon
Table Notes: Armor Type: Flat Fiber Reinforced Plastic Rod Cable Overall Diameter: 13.5mm

Optical Characteristics

Mode Field Diameter at 1310 nm: 9.2 µm
Mode Field Diameter at 1550 nm: 10.4 µm
Max. Attenuation at 1310 nm: 0.36 dB/km
Max. Attenuation at 1550 nm: 0.22 dB/km

Mechanical Characteristics

Mechanical Tests
DescriptionTested StandardRequirement/Value
Cable Min. Bend Radius Installation (Short Term)IEC 60794-1-21-E1130 x OD
Cable Min. Bend Radius Operation (Long Term)IEC 60794-1-21-E1115 x OD
Cable Max. Tensile Strength Installation (Short Term)IEC 60794-1-21-E14000 N (899 lbf)
Cable Max. Tensile Strength Operation (Long Term)IEC 60794-1-21-E11200 N (270 lbf)

Temperature Range

Operating Temperature Range: - 30℃ To + 70°C
Installation Temperature Range: - 10℃ To + 60℃
Storage Temperature Range: - 40℃ To + 70℃

Standards

ISO/IEC Compliance: ISO/IEC 11801

Product Notes

Notes: Maximum Crush Resistance for Short Term: 4000N/100mm, Duration: 1min, Maximum Crush Resistance for Long Term: 2000N/100mm, Duration: 10min

History

Update and Revision: Revision Number: 0.20 Revision Date: 04-16-2025
No accessories are available for this product