(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)OM4, MLT, Dry Core –Inner HDPE & Nylon Sheath, Flat FRP Armored, Outer HDPE & Nylon Sheath, All Dielectric Optical Fiber Cable, Termite & Rodent Resistant
Suitable Applications: | For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
Fiber Type | Fiber Count |
---|---|
OM4 | 12 |
Fiber Color Coding: | TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua |
Buffer Material |
---|
Buffer Tube Material:Thermoplastic Material (PBT), Buffer Tube Filling Material: Synthetic Thixotropic Gel |
Cable Core Waterblocking: | Waterblocking Yarns + Tape |
Bulk Cable Weight: | 165 kg/km |
Color: | Black |
Material: | PE - Polyethylene |
Material@InnerJacket2: | Nylon |
Material |
---|
PE - Polyethylene |
Nylon |
Color: | Black |
Table Notes: | Armor Type: Flat Fiber Reinforced Plastic Rod Cable Overall Diameter: 13.5mm |
Max. Attenuation at 1300 nm: | 1.0 dB/km |
Max. Attenuation at 850 nm: | 3.0 dB/km |
Description | Tested Standard | Requirement/Value |
---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E11 | 30 x OD |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 15 x OD |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 4000 N (899 lbf) |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 1200 N (270 lbf) |
Operating Temperature Range: | - 30℃ To + 70°C |
Installation Temperature Range: | - 10℃ To + 60℃ |
Storage Temperature Range: | - 10℃ To + 60°C |
ISO/IEC Compliance: | ISO/IEC 11801 |
Notes: | Maximum Crush Resistance for Short Term: 4000N/100mm, Duration: 1min, Maximum Crush Resistance for Long Term: 2000N/100mm, Duration: 10min |
Update and Revision: | Revision Number: 0.16 Revision Date: 04-15-2025 |