(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
CAT3, DIW 6-Pair, U/UTP-unshielded, Riser-CMR, Premise Horizontal cable, 24 AWG solid bare copper conductors, PVC insulation, ripcord, PVC jacket
| Suitable Applications: | Premise Backbone Cable |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Solid | BC - Bare Copper | 6 |
| Material | Color Code |
|---|---|
| PVC - Polyvinyl Chloride | White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown, White/Slate & Slate, Red/Blue & Blue |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.203 in | Yes |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 16 MHz | 543 ns/100m | 45 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|---|
| 0.772 | 2.2 | 47.0 | 43.0 | 50.1 | 46.1 | ||
| 1 | 2.6 | 45.0 | 41.0 | 47.8 | 43.8 | 12.0 | 100 ± 15 Ohm |
| 4 | 5.6 | 36.0 | 32.0 | 36.0 | 32.0 | 12.0 | 100 ± 15 Ohm |
| 8 | 8.5 | 31.0 | 28.0 | 28.3 | 24.3 | 12.0 | 100 ± 15 Ohm |
| 10 | 9.7 | 30.0 | 26.0 | 26.2 | 22.3 | 12.0 | 100 ± 15 Ohm |
| 16 | 13.1 | 27.0 | 23.0 | 20.1 | 16.1 | 10.0 | 100 ± 15 Ohm |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 60°C | -30°C To +60°C | -30°C To +60°C | -30°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.0 in (25 mm) | 2.0 in (51 mm) |
| Max. Pull Tension: | 55 lbs (25 kg) |
| Bulk Cable Weight: | 23 lbs/1000ft (34 kg/km) |
| Environmental Suitability: | Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, FT4 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMR |
| Data Category: | Category 3 |
| TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 3 |
| Third Party Performance Verification: | Category 3 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. |
| Update and Revision: | Revision Number: 0.603 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| DIW6 7321000 | Olive | Reel | 1,000 ft | 612825060864 |
| DIW6 7321000 | Olive | Reel | 1,000 ft | 612825060864 |