Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Category 3 Premise Backbone Cable (16MHz), DIW 25 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC jacket
| Suitable Applications: | Premise Backbone Cable, Ethernet 10BASE-T, Analog Phone, FAX |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 AWG | Solid | BC - Bare Copper | 25 |
| Material | Color Code |
|---|---|
| PVC - Polyvinyl Chloride | Western Electric |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.380 in (9.65 mm) | Yes |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 16 MHz | 543 ns/100m | 45 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|
| 0.772 | 2.2 dB/100m | 47.0 | 43.0 | 50.1 | 46.1 | ||
| 1 | 2.6 dB/100m | 45.0 | 41.0 | 47.8 | 43.8 | 12.0 | 100 ± 15 |
| 4 | 5.6 dB/100m | 36.0 | 32.0 | 36.0 | 32.0 | 12.0 | 100 ± 15 |
| 8 | 8.5 dB/100m | 31.0 | 28.0 | 28.3 | 24.3 | 12.0 | 100 ± 15 |
| 10 | 9.7 dB/100m | 30.0 | 26.0 | 26.2 | 22.3 | 12.0 | 100 ± 15 |
| 16 | 13.1 dB/100m | 27.0 | 23.0 | 20.1 | 16.1 | 10.0 | 100 ± 15 |
| UL Voltage Rating |
|---|
| 300 V (CMR) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 60°C | -30°C To +60°C | -30°C To +60°C | -30°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.0 in (100 mm) | 7.75 in (197 mm) |
| Max. Pull Tension: | 150 lbs (68 kg) |
| Bulk Cable Weight: | 100 lbs/1000ft |
| Environmental Suitability: | Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMR |
| ICEA Compliance: | S-90-661 |
| NEMA Compliance: | NEMA WC-63.1 |
| Data Category: | Category 3 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 3 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | DPLN25 |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. |
| Update and Revision: | Revision Number: 0.589 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| DIW25 732CUT | Olive | Cut to Length | 612825060611 | |
| DIW25 732CUT | Olive | Cut to Length | 1 ft | 612825060611 |
| DIW25 732500 | Olive | Reel | 500 ft | 612825060628 |
| DIW25 732500 | Olive | Reel | 500 ft | 612825060628 |
| DIW25 7321000 | Olive | Reel | 1,000 ft | 612825060635 |
| DIW25 7321000 | Olive | Reel | 1,000 ft | 612825060635 |
| DIW25 732500B | Olive | Reel | 1,500 ft | 612825285533 |
| DIW25 7325000 | Olive | Reel | 5,000 ft | 612825060642 |
| DIW25 7325000 | Olive | Reel | 5,000 ft | 612825060642 |