(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Premise Horizontal Cable |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 2 |
Conductor Count: | 4 |
Total Number of Pairs: | 2 |
Material |
---|
PVC - Polyvinyl Chloride |
Bonded-Pair: | N/A |
Number | Color |
---|---|
1 | White/Blue & Blue |
2 | White/Orange & Orange |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.125 in | Yes |
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
93.8 Ohm/km | 5 % |
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
330 pF/100m | 17 pF/ft |
Frequency [MHz] | Max. Delay | Max. Delay Skew |
---|---|---|
16 MHz | 543 ns/100m | 45 ns/100m |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|
0.772 MHz | 2.2 dB/100m | 47.0 dB | 43.0 dB | 50.1 dB | 46.1 dB | ||
1 MHz | 2.6 dB/100m | 45.0 dB | 41.0 dB | 47.8 dB | 43.8 dB | 12.0 dB | 100 ± 15 Ohm |
4 MHz | 5.6 dB/100m | 36.0 dB | 32.0 dB | 36.0 dB | 32.0 dB | 12.0 dB | 100 ± 15 Ohm |
8 MHz | 8.5 dB/100m | 31.0 dB | 28.0 dB | 28.3 dB | 24.3 dB | 12.0 dB | 100 ± 15 Ohm |
10 MHz | 9.7 dB/100m | 30.0 dB | 26.0 dB | 26.2 dB | 22.3 dB | 12.0 dB | 100 ± 15 Ohm |
16 MHz | 13.1 dB/100m | 27.0 dB | 23.0 dB | 20.1 dB | 16.1 dB | 10.0 dB | 100 ± 15 Ohm |
UL Voltage Rating |
---|
300 V RMS |
Installation Temp Range: | -30°C To +60°C |
UL Temp Rating: | 60°C |
Storage Temp Range: | -30°C To +60°C |
Operating Temp Range: | -30°C To +60°C |
Bulk Cable Weight: | 10 lbs/1000ft |
Max. Pull Tension: | 15 lbs |
Min Bend Radius During Installation: | 1.25 in |
Min Bend Radius/Minor Axis: | 1.0 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMR |
Data Category: | Category 3 |
ANSI Compliance: | S-90-661-2012 Category 3, ANSI/NEMA WC-63.1 Category 3 |
TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 3 |
Environmental Space: | Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU REACH SVHC Compliance (yyyy-mm-dd): | 2017-07-10 |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-08-19 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | No |
Suitability - Oil Resistance: | No |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
C(UL) Flammability: | FT4 |
UL Flammability: | UL 1666 Riser |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
DIW2 732U2500 | Olive | UnReel | 2,500 ft | 612825060819 |
DIW2 732U2500 | Olive | UnReel | 2,500 ft | 612825060819 |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. |
Update and Revision: | Revision Number: 0.317 Revision Date: 04-28-2020 |