Indoor Digital Electricity Hybrid Cable, OS2, 6 Distribution Fibers, 4.5mm Sub-unit, 2- 16 AWG Pairs, Class 4, Plenum
| Suitable Applications: | Fault Managed Power Systems (FMPS), Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras), Power over long distances |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125 µm |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 6 |
| Fiber Color Code: | TIA-598-D |
| Fiber SubUnit Strength Members: | Aramid yarns |
| Fibers Per Subunit: | 6 |
| Nominal Jacket Diameter: | 0.180 in. (4.6 mm) |
| Jacket Color Fiber Unit: | Yellow |
| AWG Size: | 16 |
| Number of Strands: | 19x29 |
| Conductor Type: | TC - Tinned Copper |
| Number of Pairs: | 2 |
| Insulation Material: | PVC |
| Nom. Insulation Diameter: | 0.091 in. (2.3 mm) |
| Nom. Capacitance Cond-to-Cond: | 30 pF/ft @ 10 kHz |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.469" (11.9mm) |
| Outer Jacket Color: | Apple Green |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
| Mode Field Diameter | 9.2 µm | 10.4 µm |
| 1 Gigabit Ethernet Performance | 5000 m | -- |
| 10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 220 N/cm |
| Bulk Cable Weight: | 80 lbs/kft (119 kg/km) |
| Installation Temperature Range: | 0°C to +60°C |
| Operating Temperature Range: | 0°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| NEC / UL Compliance: | CL4P-OF-FMP (2.0A), CMP-OF |
| ICEA Compliance: | S-120-742 |
| TIA/EIA Compliance: | ICEA S-120-742 |
| Update and Revision: | Revision Number: 0.130 Revision Date: 11-27-2023 |