(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Indoor Digital Electricity Hybrid Cable, OS2, 2 Breakout Fibers, 3.0mm Sub-units, 2- 16 AWG Pairs, Plenum
Part Number: | DHIP162USB02C |
Suitable Applications: | Indoor |
Fiber Type | Fiber Count | Subunit Color | Subunit Color 2 |
---|---|---|---|
OS2 | 2 | Yellow | Yellow |
Fiber Color Coding: | White |
Fiber Color Coding 2: | Yellow #1, Yellow #2 |
Buffer Material | Buffer Diameter |
---|---|
PVC | 900 µm |
Bulk Cable Weight: | 73 lbs/1000ft |
Fibers Per Subunit: | 1 |
Subunit Diameter: | 0.118 in (3.0 mm) |
Conductor Count: | 2 |
Nominal Diameter |
---|
0.395" (10.0mm) |
Color: | Apple Green |
Number of Ripcords: | 1 |
Mode Field Diameter: | 9.2 μm |
Fiber Core Diameter: | 8.2/125 µm |
Max Attenuation at 1310 nm: | 0.5 dB/km |
Max Attenuation at 1550 nm: | 0.5 dB/km |
Description | Requirement/Value |
---|---|
Cable Min. Bend Radius Installation (Short Term) | 15x Cable OD |
Cable Min. Bend Radius Operation (Long Term) | 10x Cable OD |
Cable Max. Tensile Strength Installation (Short Term) | 600 lbf (2700 N (NaN lbf) |
Cable Max. Tensile Strength Operation (Long Term) | 180 lbf (810 N (NaN lbf) |
Operating Temp Range: | 0°C to +70°C |
Installation Temp Range: | 0°C to +60°C |
Storage Temp Range: | -40°C to +70°C |
UL Rating/Flame Test: | Plenum |
NEC/(UL) Compliance: | CMP-OF |
TIA/EIA Compliance: | ICEA S-120-742 |
REACH: | Complies |
RoHS: | Complies |
Update and Revision: | Revision Number: 0.49 Revision Date: 10-22-2020 |