(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Indoor Digital Electricity Hybrid Cable, OM3, 6 Distribution Fibers, 4.5mm Sub-unit, 2- 16 AWG Pairs, Plenum
Part Number: | DHIP162U3D06J |
Suitable Applications: | Indoor |
Fiber Type | Fiber Count | Subunit Color |
---|---|---|
OM3 | 6 | Aqua |
Fiber Color Coding: | Blue, Orange, Green, Brown, Gray, White |
Buffer Material | Buffer Diameter |
---|---|
PVC | 900 µm |
Bulk Cable Weight: | 78 lbs/1000ft |
Fibers Per Subunit: | 6 |
Subunit Diameter: | 0.190 in (4.8 mm) |
Conductor Count: | 2 |
Nominal Diameter |
---|
0.382" (9.7mm) |
Color: | Apple Green |
Number of Ripcords: | 1 |
Fiber Core Diameter: | 50/125 µm |
Max Attenuation at 1300 nm: | 1.0 dB/km |
Max Attenuation at 850 nm: | 3.0 dB/km |
Description | Requirement/Value |
---|---|
Cable Min. Bend Radius Installation (Short Term) | 15x Cable OD |
Cable Min. Bend Radius Operation (Long Term) | 10x Cable OD |
Cable Max. Tensile Strength Installation (Short Term) | 600 lbf (2700 N (NaN lbf) |
Cable Max. Tensile Strength Operation (Long Term) | 180 lbf (810 N (NaN lbf) |
Operating Temp Range: | 0°C to +70°C |
Installation Temp Range: | 0°C to +60°C |
Storage Temp Range: | -40°C to +70°C |
UL Rating/Flame Test: | Plenum |
NEC/(UL) Compliance: | CMP-OF |
TIA/EIA Compliance: | ICEA S-120-742 |
REACH: | Complies |
RoHS: | Complies |
Update and Revision: | Revision Number: 0.50 Revision Date: 10-22-2020 |