Product Hierarchy
Product Hierarchy

DEIP184U - Indoor Digital Electricity Copper Cable, #18-4pr, TC, LS-PVC, CL4P, CMP, LS-PVC Jkt


Indoor Digital Electricity Copper Cable, 4-18 AWG Stranded (7x26) Tinned Copper Pairs with Flamarrest® insulation, Plenum-CL4P, CMP, Flamarrest® Jacket with Ripcord

Product Overview

Suitable Applications: Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, indoor

Construction Details

Conductor
SizeStrandingMaterial
187x26TC - Tinned Copper
Insulation
MaterialNom. ThicknessColor Code
PVC - Polyvinyl Chloride0.009 in (0.23 mm)Black & Red, Black & White, Black & Green, Black & Blue
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.312 in (7.92 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
6.4 Ohm/1000ft30 pF/ft (98 pF/m)5.6 Amps per Conductor at 25ºC (35°C Temperature Rise)
Voltage
UL Voltage Rating
450 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Max. Pull Tension: 198 lbs (89.8 kg)
Bulk Cable Weight: 66 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262, FT6
NEC / UL Compliance: Article 800, CL4P-FMP (2.0A), CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-05-14
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.128 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorLength
DEIP184UApple Green2,000 ft
Date: 2019-05-14
No accessories are available for this product