(109)Indoor Digital Electricity Copper Cable, 2-18 AWG Stranded (7x26) Tinned Copper Pairs with Flamarrest® insulation, Plenum-CL4P, CMP, Flamarrest® Jacket with Ripcord
Suitable Applications: | Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, indoor |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
18 | 7x26 | TC - Tinned Copper | 2 |
Conductor Count: | 4 |
Total Number of Pairs: | 2 |
Material | Material Trade Name | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.009 in |
Number | Color |
---|---|
1 | Black & Red |
2 | Black & White |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.264 in | 0.017 in |
Nominal Conductor DCR |
---|
6.4 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
30 pF/ft |
Max. Recommended Current [A] |
---|
6.4 Amps per Conductor at 25ºC (35°C Temperature Rise) |
UL Voltage Rating |
---|
450 V RMS |
UL Temp Rating: | 75°C |
Operating Temperature Range: | 0°C To +75°C |
Bulk Cable Weight: | 37 lbs/1000ft |
Max. Pull Tension: | 99 lbs |
Min. Bend Radius/Minor Axis: | 2.625 in |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CL4P-FMP (2.0A), CMP |
CEC/C(UL) Compliance: | CMP |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU REACH SVHC Compliance (yyyy-mm-dd): | 2019-05-14 |
Suitability - Indoor: | Yes |
UL Flammability: | NFPA 262 |
Item # | Color | Length |
---|---|---|
DEIP182U | Apple Green | 2,000 ft |
Update and Revision: | Revision Number: 0.74 Revision Date: 12-22-2023 |